JAJSI61B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC1 | Supply voltage, input side | 3 | 15 | V | |
VCC2 | Positive supply voltage output side (VCC2 – GND2) | 13.2 | 33 | V | |
VEE2 | Negative supply voltage output side (VEE2 – GND2) | –16 | 0 | V | |
VSUP2 | Total supply voltage output side (VCC2 – VEE2) | 13.2 | 33 | V | |
TJ | Junction Temperature | -40 | 150 | °C |