JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
VCC2 operates within an input range of 15V and 30V, allowing for use in IGBT and SiC applications. VCC2 is monitored with both an undervoltage and overvoltage comparator circuit to ensure valid operation. UV and OV conditions of VCC2 are recorded in STATUS3[UVLO2_FAULT] and STATUS3[OVLO2_FAULT], respectively (STATUS3). See the Undervoltage Lockout (UVLO) and Overvoltage Lockout (OVLO) section for more specifics regarding the OV and UV functions.