DLPU072C June 2018 – January 2024 DLPC3434
Table 3-106 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| Bit | Type | Description |
|---|---|---|
| 7-1 | R | Reserved |
| 0 | W | Enable Fixed Output 0h = Disable Fixed Output (means switch to auto output mode) 1h = Enable Fixed Output (Fixed output state is defined in flash) |