DLPU106A March   2021  – October 2021 DLP3021-Q1

 

  1.   Abstract
  2. 1Trademarks
  3. 2DLP3021-Q1 Electronics EVM Overview
    1. 2.1 Introduction
    2. 2.2 What is in the DLP3021-Q1 Light Engine EVM
      1. 2.2.1 Formatter Subsystem
      2. 2.2.2 Illumination Subsystem
      3. 2.2.3 Light Engine
      4. 2.2.4 Cables
    3. 2.3 Non-Optical Specifications
      1. 2.3.1 Electrical Specifications
      2. 2.3.2 Component Temperature Ratings
      3. 2.3.3 LED Driver Design
      4. 2.3.4 Video Specification
  4. 3Quick Start
    1. 3.1 Kit Assembly Instructions
    2. 3.2 Software Installation
    3. 3.3 Power-Up
    4. 3.4 Select Display Content
    5. 3.5 LED Driver
  5. 4Optics and Mechanics
  6. 5Software
    1. 5.1 DLP Composer
      1. 5.1.1 Default Register Configuration
      2. 5.1.2 Illumination
      3. 5.1.3 Sequence Set
      4. 5.1.4 Degamma Curves
      5. 5.1.5 Image/Video
      6. 5.1.6 Flash Blocks
      7. 5.1.7 Flash Programming
    2. 5.2 DLP Control Program
      1. 5.2.1 Connection
      2. 5.2.2 Scripting
      3. 5.2.3 Registers
      4. 5.2.4 Commands
    3. 5.3 MSP430 Example Code
  7. 6Revision History

Cables

The DLP3021LEQ1EVM kit contains the following cables shown in Figure 2-5.

Table 2-3 DLP3021LEQ1EVM Cables

NAME

REFERENCE

QUANTITY

FTDI USB-to-SPI Cable

A

1

Host SPI Adapter Cable

B

1

Input Power Cable

C

1

DMD Signal Flex PCB Cable (1)

D

1

LED Driver Flex PCB Cable (1)

E

1

Cheetah™ SPI Host Adapter (2)

F

0

USB Type-A to Type-B Cable for Cheetah™ (2)

G

0

MSP-FET MSP MCU Programmer and Debugger(2)

H

0

(1) = Connected locally at DLP3021LEQ1EVM board

(2) = Sold separately and not required for evaluation.

GUID-20210210-CA0I-B8NP-LHJD-PDKJJR2N5KZD-low.pngFigure 2-5 Cables Included in DLP3021LEQ1EVM for FTDI