DLPU106A March 2021 – October 2021 DLP3021-Q1
The sequence sets determine the frame rate and duty cycle partition of each RGB color. The recommended frame rate is 25 Hz. Ideally, the duty cycle of the three color (red, green, and blue) would be split equally at 33% each; however, a larger green duty cycle is recommended to achieve a higher brightness output.
Figure 5-3 DLP Composer - Sequence SetThe TI created project will include two sequences: baseline and high brightness. TI recommends using the baseline sequence for optimal color, and only using the high brightness sequence to maximize the lumens output.
The duty cycling of each color is made possible through the use of a multiplexer with active channel selection by the PWM_SEL_0 and PWM_SEL_1 pins of the FPGA. This, in combination with the overall LED driver, PWM of each color, and shunt enable, gives the ability to select different current limits for each of the colors, which is important for color calibration and dimming the image for thermal derating.