DLPU132B October 2023 – March 2025
The 400 position HPC FMC male connectors J1 and J2 are used to connect a front-end Apps FPGA (AMD Evaluation Board) to the DLPLCRC964EVM Board. The Apps FPGA is used to help enable customers with interfacing to the DLPC964 Controller for sending high-speed pattern data to the DLP991U DMD.
The matching part numbers are:
If using ribbon cables to connect between the front-end Apps FPGA and DLPLCRC964EVM Board, the matching part numbers are: