JAJS168H June 2005 – June 2025 ADS1232 , ADS1234
PRODUCTION DATA
The ADS123x data rate is set by the SPEED pin, as shown in Table 7-6. When SPEED is low, the data rate is nominally 10 SPS. This data rate provides the lowest noise, and also has excellent rejection of both 50-Hz and 60-Hz line-cycle interference. For applications requiring fast data rates, setting SPEED high selects a data rate of 80 SPS.
| SPEED PIN |
DATA RATE | |
|---|---|---|
| INTERNAL
OSCILLATOR OR 4.9152-MHz CRYSTAL |
EXTERNAL OSCILLATOR |
|
| 0 | 10 SPS | fCLK / 491,520 |
| 1 | 80 SPS | fCLK / 61,440 |