JAJS168H June 2005 – June 2025 ADS1232 , ADS1234
PRODUCTION DATA
The ADS123x continuously converts the analog input signal. To retrieve data, wait until DRDY/DOUT goes low, as shown in Figure 7-9. After DRDY/DOUT goes low, begin shifting out the data by applying SCLKs. Data are shifted out MSB first. Not all 24 bits of data are required to be shifted out, but the data must be retrieved before new data are updated (within t7) or else the data are overwritten. Avoid data retrieval during the update period (t6). DRDY/DOUT remains at the state of the last bit shifted out until taken high (see t6), indicating that new data are being updated. To avoid having DRDY/DOUT remain in the state of the last bit, the user can shift SCLK to force DRDY/DOUT high, as shown in Figure 7-10. This technique is useful when a host controlling the device is polling DRDY/DOUT to determine when data are ready.
Figure 7-9 Data Retrieval Timing| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| t2 | DRDY/DOUT low to first SCLK rising edge | 0 | ns | |||
| t3 | SCLK positive or negative pulse width | 100 | ns | |||
| t4 | SCLK rising edge to new data bit valid: propagation delay | 50 | ns | |||
| t5 | SCLK rising edge to old data bit valid: hold time | 0 | ns | |||
| t6 (1) | Data updating: no readback allowed | 39 | µs | |||
| t7 (1) | Conversion time (1/data rate) | SPEED = 1 | 12.5 | ms | ||
| SPEED = 0 | 100 | |||||
Figure 7-10 Data Retrieval With
DRDY/DOUT Forced High Afterwards