JAJS467F December 2008 – April 2019 TPS61175
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.9 | 18 | V | |
| VO | Output voltage | VIN | 38 | V | |
| L | Inductor(1) | 4.7 | 47 | μH | |
| fSW | Switching frequency | 200 | 2200 | kHz | |
| CI | Input capacitor | 4.7 | μF | ||
| CO | Output capacitor | 4.7 | μF | ||
| VSYN | External switching frequency logic | 5 | V | ||
| TA | Operating ambient temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C | |