JAJSCO0D November 2016 – August 2021 LM5170-Q1
PRODUCTION DATA
Depending on application preference, the failure detection function can be activated or deactivated by the SYNCOUT pin. During start-up, the LM5170-Q1 first detects the external resistor attached to the SYNCOUT pin. To enable the failure detection function, do not place resistor between the SYNCOUT and AGND pins (refer to Figure 8-15 or Figure 8-16).
To disable the failure detection function, place a 10-kΩ resistor between the SYNCOUT and AGND pins, as shown in Figure 8-17, and the LM5170-Q1 skips the 2- to 3-ms interval of MOSFET failure detection. Instead, it will activate the standby mode in approximately 300 µs after VCC is above 8.5 V and UVLO is greater than 2.5 V. If the circuit breaker is not present or not controlled by the LM5170-Q1, do not leave the BRKG and BRKS pins floating, but terminate the BRKG and BRKS pins with 20-kΩ resistors as shown in Figure 8-17.