JAJSD34C April 2017 – April 2018 CSD88599Q5DC
PRODUCTION DATA.
CSD88599Q5DC was designed to operate up to 10-cell Li-Ion battery voltage applications ranging from 30 V to 42 V, typical 36 V. For 11 and 12s, input voltages between 42 V to 54 V, RC snubbers are required for each switch-node U, V, and W. To reduce ringing, refer to the Electrical Performance section. In an effort to simplify the design process, Texas Instruments has provided measured power loss performance curves over a variety of typical conditions.
Figure 1 plots the CSD88599Q5DC power loss as a function of load current. The measured power loss includes both input conversion loss and gate drive loss.
Equation 1 is used to generate the power loss curve:
The power loss measurements were made on the circuit shown in Figure 19. Power block devices for legs U and V, PB1 and PB2 were disabled by shorting the CSD88599Q5DC high-side and low-side FETs' gate-to-source terminals. Current shunt Iin_SHUNT provides input current and Idd_SHUNT provides driver supply current measurements. The winding current is measured from the DC load. An averaging circuit provides switch node W equivalent RMS voltage.
The RMS current on the CSD88599Q5DC device depends on the motor winding current. For trapezoidal control, the MOSFET RMS current is calculated using Equation 2.
Taking into consideration system tolerances with the current measurement scheme, the inverter design needs to withstand a 20% overload current.
Winding RMS Current (A) | CSD88599Q5DC IRMS (A) | Overload 20% × IRMS (A) |
---|---|---|
20 | 28 | 34 |
30 | 42 | 51 |
40 | 56 | 68 |