JAJSDB7B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-10 as the input parameters.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 1.2 V, ±3%, provided by the dc/dc converter switching at 500 kHz |
| Bias voltage | 5 V, ±5% |
| Output voltage | 0.9 V, ±1% |
| Output current | 2 A (maximum), 100 mA (minimum) |
| RMS noise, 10 Hz to 100 kHz | < 10 μVRMS |
| PSRR at 500 kHz | > 40 dB |
| Start-up time | < 25 ms |