JAJSDL3C March 2016 – August 2019 SN65DPHY440SS , SN75DPHY440SS
PRODUCTION DATA.
A table of bit descriptions is typically included for each register description that indicates the bit field name, field description, and the field access tags. The field access tags are described in Table 5.
ACCESS TAG | NAME | DEFINITION |
---|---|---|
R | Read | The field may be read by software. |
W | Write | The field may be written by software |
S | Set | The field may be set by a write of one. Writes of zero to the field have no effect. |
C | Clear | The field may be cleared by a write of one. Write of zero to the field have no effect. |
U | Update | Hardware may autonomously update this field |
N/A | No Access | Not accessible or not applicable |