4 改訂履歴
Changes from B Revision (August 2017) to C Revision
- Changed F(BR) MAX value From: 1 Gbps To: 1.5 Gbps in the Switching Characteristics tableGo
Changes from A Revision (April 2016) to B Revision
- 「特長」の「CSI-2/DSI クロック速度: 100MHz~500MHz」を「CSI-2/DSI クロック速度: 100MHz~750MHz」に変更Go
- 「概要」のテキストを「MIPI DSIアプリケーション用に最大1Gbpsのデータレートで」から「MIPI DSIアプリケーション用に最大1.5Gbpsのデータレートで」に変更Go
- Changed VIH = 4 dB To: VIH = 5 dB in the Pin Functions tableGo
- Added a Test Condition of EQ is at 750 MHz to V(RXEQ1) n the Electrical Characteristics tableGo
- Changed V(RXEQ2) TYP value From: 4 dB To: 5 dB in the Electrical Characteristics table Go
- Changed the MIPI DPHY HS Interface section in the Timing Requirements tableGo
- Changed F(HSCLK) From 500 µsMHz To: 750 MHz in the Switching Characteristics tableGo
- Changed F(DESKEW) from 500 MHz To: 750 MHz. Go
- Changed tR and tF Datarate Test Conditions and values Go
- Changed text From: application at datarates of up to 1 Gbps To: application at datarates of up to 1.5 Gbps in the Overview sectionGo
- Changed Table 1Go
- Changed 11 – 4 dB To: 11 – 5 dB for RXEQ_CLK in Table 8Go
- Changed 11 – 4 dB To: 11 – 5 dB for RXEQ_DATA in Table 8Go
- Changed From: Data Rate To: Data Rate (200 Mbps to 1.5 Gbps) in Table 15Go
Changes from * Revision (March 2016) to A Revision
- 「特長」で「3kV ESD HBM 保護」を「2kV ESD HBM 保護」に変更Go
- Changed From: (approx. 100K) To: (100K) in the Pin Functions table for pins 13 and 14Go
- Changed From: (approx. 100K) To: (100K) in the Pin Functions table for pins 26, 27, and 28Go
- Changed ESD Ratings values. HBM From: ±2000 To: ±3000, and CDM Form: ±500 To: ±1000 Go
- Changed V(RXEQ2) TYP value From: 5 dB To: 4 dB in the Electrical Characteristics table Go
- Added MIN and MAX values to |VOD(VD0)|, |VOD(VD1)|, and |VOD(VD2)| in the Electrical Characteristics tableGo
- Deleted rows ZOS and ΔZOS from the Electrical Characteristics tableGo
- Updated the MIPI DPHY LP Transmitter Interface section of the Switching Characteristics tableGo
- Changed 5 dB to 4 dB in HS Receive Equalization and Table 1Go
- Changed 11 – 4 dB To: 11 – 5 dB in Table 8Go