10.1 Layout Guidelines
The following points must be considered during layout:
- All input signals (INPx, INMx, VSENSEx, IOUTs) must be routed differentially with equal length
- Input signals must be isolated from high-frequency signals using a ground plane or a ground trace
- Special care (such as avoiding vias, test points, and so forth) must be given to minimize the parasitic capacitances in the input circuit of the BCM