JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
7 | f(CLK) | Operating frequency, MMCSD_CLK | 0 | 52 | 0 | 50 | 0 | 25 | MHz |
8 | f(CLK_ID) | Identification mode frequency, MMCSD_CLK | 0 | 400 | 0 | 400 | 0 | 400 | KHz |
9 | tW(CLKL) | Pulse width, MMCSD_CLK low | 6.5 | 6.5 | 10 | ns | |||
10 | tW(CLKH) | Pulse width, MMCSD_CLK high | 6.5 | 6.5 | 10 | ns | |||
11 | tr(CLK) | Rise time, MMCSD_CLK | 3 | 3 | 10 | ns | |||
12 | tf(CLK) | Fall time, MMCSD_CLK | 3 | 3 | 10 | ns | |||
13 | td(CLKL-CMD) | Delay time, MMCSD_CLK low to MMCSD_CMD transition | -4 | 2.5 | -4 | 3 | -4 | 4 | ns |
14 | td(CLKL-DAT) | Delay time, MMCSD_CLK low to MMCSD_DATx transition | -4 | 3.3 | -4 | 3.5 | -4 | 4 | ns |