JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
AC coupling capacitors are required on the receive data pair as well as the REFCLK pair. Table 6-46 shows the requirements for these capacitors.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
SATA AC coupling capacitor value | 0.3 | 10 | 12 | nF |
SATA AC coupling capacitor package size | 0603 | 10 Mils(1)(2) |