JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
All signals multiplexed with multiple functions may be used as an alternate function if a given peripheral is not used. Unused non-multiplexed signals and some other specific signals should be handled as specified in the tables below.
If NMI is unused, it should be pulled-high externally through a 10k-ohm resistor to supply DVDD3318_B.
SIGNAL NAME | Configuration (When USB0 and USB1 are not used) | Configuration (When only USB1 is not used) | Configuration (When USB1 is used and USB0 is not used) |
---|---|---|---|
USB0_DM | No Connect | Use as USB0 function | VSS or No Connect |
USB0_DP | No Connect | Use as USB0 function | VSS or No Connect |
USB0_ID | No Connect | Use as USB0 function | No Connect |
USB0_VBUS | No Connect | Use as USB0 function | No Connect |
USB0_DRVVBUS | No Connect | Use as USB0 function | No Connect |
USB0_VDDA33 | No Connect | 3.3V | 3.3V |
USB0_VDDA18 | No Connect | 1.8V | 1.8V |
USB0_VDDA12 | Internal USB PHY output connected to an external 0.22-μF filter capacitor | ||
USB1_DM | No Connect | VSS or No Connect | Use as USB1 function |
USB1_DP | No Connect | VSS or No Connect | Use as USB1 function |
USB1_VDDA33 | No Connect | No Connect | Use as USB1 function |
USB1_VDDA18 | No Connect | No Connect | Use as USB1 function |
USB_REFCLKIN | No Connect or other peripheral function | Use for USB0 or other peripheral function | Ext Ref Clk / USB0 PHY PLL output (see SPRUH77 Device Clocking) |
USB_CVDD | 1.2V | 1.2V | 1.2V |
SIGNAL NAME | Configuration |
---|---|
SATA_RXP | No Connect |
SATA_RXN | No Connect |
SATA_TXP | No Connect |
SATA_TXN | No Connect |
SATA_REFCLKP | No Connect |
SATA_REFCLKN | No Connect |
SATA_MP_SWITCH | May be used as GPIO or other peripheral function |
SATA_CP_DET | May be used as GPIO or other peripheral function |
SATA_CP_POD | May be used as GPIO or other peripheral function |
SATA_LED | May be used as GPIO or other peripheral function |
SATA_REG | No Connect |
SATA_VDDR | No Connect |
SATA_VDD | Prior to silicon revision 2.0, this supply must be connected to a static 1.2V nominal supply. For silicon revision 2.0 and later, this supply may be left unconnected for additional power conservation. |
SATA_VSS | VSS |
SIGNAL NAME | Configuration |
---|---|
RTC_XI | May be held high (CVDD) or low |
RTC_XO | No Connect |
RTC_ALARM | May be used as GPIO or other peripheral function |
RTC_CVDD | Connect to CVDD |
RTC_VSS | VSS |
SIGNAL NAME | Configuration (1) |
---|---|
DDR_D[15:0] | No Connect |
DDR_A[13:0] | No Connect |
DDR_CLKP | No Connect |
DDR_CLKN | No Connect |
DDR_CKE | No Connect |
DDR_WE | No Connect |
DDR_RAS | No Connect |
DDR_CAS | No Connect |
DDS_CS | No Connect |
DDR_DQM[1:0] | No Connect |
DDR_DQS[1:0] | No Connect |
DDR_BA[2:0] | No Connect |
DDR_DQGATE0 | No Connect |
DDR_DQGATE1 | No Connect |
DDR_ZP | No Connect |
DDR_VREF | No Connect |
DDR_DVDD18 | No Connect |