JAJSDZ1C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Rising supply-voltage slew rate | 0 | 100 | mV/µs | |||
| Falling supply-voltage slew rate | 0 | 20 | mV/µs | |||
| Falling supply-voltage slew rate, with low-power flash settings(1) | 3 | mV/µs | ||||
| Positive temperature gradient in standby(3) | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s | |||
| CONTROL INPUT AC CHARACTERISTICS(2) | ||||||
| RESET_N low duration | 1 | µs | ||||