JAJSDZ1C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| S1(1) tclk_per (SSIClk period) | Device operating as SLAVE | 12 | 65024 | system clocks | |
| S2(1) tclk_high (SSIClk high time) | Device operating as SLAVE | 0.5 | tclk_per | ||
| S3(1) tclk_low (SSIClk low time) | Device operating as SLAVE | 0.5 | tclk_per | ||
| S1 (TX only)(1) tclk_per (SSIClk period) | One-way communication to SLAVE: Device operating as MASTER | 4 | 65024 | system clocks | |
| S1 (TX and RX)(1) tclk_per (SSIClk period) | Normal duplex operation: Device operating as MASTER | 8 | 65024 | system clocks | |
| S2(1) tclk_high (SSIClk high time) | Device operating as MASTER | 0.5 | tclk_per | ||
| S3(1) tclk_low(SSIClk low time) | Device operating as MASTER | 0.5 | tclk_per |
Figure 7-1 SSI Timing for TI Frame Format (FRF = 01), Single Transfer Timing Measurement
Figure 7-2 SSI Timing for MICROWIRE Frame Format (FRF = 10), Single Transfer
Figure 7-3 SSI Timing for SPI Frame Format (FRF = 00), With SPH = 1