JAJSDZ1C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Ambient temperature | –40 | 105 | °C | ||
| Operating supply voltage, VDDS | For operation in battery-powered and 3.3V systems (internal DC/DC can be used to minimize power consumption) | 1.8 | 3.8 | V | |
| GPIO Input Voltage | 0 | VDDS | V | ||