JAJSEE2C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
The MSP430 has one active mode and several software-selectable low-power modes of operation (see Table 6-1). An interrupt event can wake the MCU from low-power mode LPM0, LPM3 or LPM4, service the request, and restore the MCU back to the low-power mode on return from the interrupt program. Low-power modes LPM3.5 and LPM4.5 disable the core supply to minimize power consumption.
NOTE
XT1CLK and VLOCLK can be active during LPM4 mode if requested by low-frequency peripherals, such as RTC, WDT, and CapTIvate.
| MODE | AM | LPM0 | LPM3 | LPM4 | LPM3.5 | LPM4.5 | |
|---|---|---|---|---|---|---|---|
| ACTIVE MODE (FRAM ON) | CPU OFF | STANDBY | OFF | ONLY RTC | SHUTDOWN | ||
| Maximum system clock | 16 MHz | 16 MHz | 40 kHz | 0 | 40 kHz | 0 | |
| Power consumption at 25°C, 3 V | 126 µA/MHz | 40 µA/MHz | 1.7 µA/button average with 8-Hz scan | 0.49 µA without SVS | 0.73 µA with RTC counter only in LFXT | 16 nA without SVS | |
| Wake-up time | N/A | Instant | 10 µs | 10 µs | 350 µs | 350 µs | |
| Wake-up events | N/A | All | All | CapTIvate
I/O |
RTC
I/O |
I/O | |
| Power | Regulator | Full Regulation | Full Regulation | Partial Power Down | Partial Power Down | Partial Power Down | Power Down |
| SVS | On | On | Optional | Optional | Optional | Optional | |
| Brownout | On | On | On | On | On | On | |
| Clock(2) | MCLK | Active | Off | Off | Off | Off | Off |
| SMCLK | Optional | Optional | Off | Off | Off | Off | |
| FLL | Optional | Optional | Off | Off | Off | Off | |
| DCO | Optional | Optional | Off | Off | Off | Off | |
| MODCLK | Optional | Optional | Off | Off | Off | Off | |
| REFO | Optional | Optional | Optional | Off | Off | Off | |
| ACLK | Optional | Optional | Optional | Off | Off | Off | |
| XT1CLK | Optional | Optional | Optional | Off | Optional | Off | |
| VLOCLK | Optional | Optional | Optional | Off | Optional | Off | |
| CapTIvate MODCLK | Optional | Optional | Optional | Off | Off | Off | |
| Core | CPU | On | Off | Off | Off | Off | Off |
| FRAM | On | On | Off | Off | Off | Off | |
| RAM | On | On | On | On | Off | Off | |
| Backup memory(1) | On | On | On | On | On | Off | |
| Peripherals | Timer0_A3 | Optional | Optional | Optional | Off | Off | Off |
| Timer1_A3 | Optional | Optional | Optional | Off | Off | Off | |
| WDT | Optional | Optional | Optional | Off | Off | Off | |
| eUSCI_A0 | Optional | Optional | Optional | Off | Off | Off | |
| eUSCI_B0 | Optional | Optional | Optional | Off | Off | Off | |
| CRC | Optional | Optional | Off | Off | Off | Off | |
| ADC | Optional | Optional | Optional | Off | Off | Off | |
| RTC | Optional | Optional | Optional | Off | Optional | Off | |
| CapTIvate | Optional | Optional | Optional | Off | Off | Off | |
| I/O | General-purpose digital input/output | On | Optional | State Held | State Held | State Held | State Held |