JAJSEE3D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
The MSP430FR2422 is an ultra-low-power MCU. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in, for example, portable measurement applications. The MCU features two 16-bit timers, two eUSCIs that support UART, SPI, and I2C, a hardware multiplier, an RTC module, and a high-performance 10-bit ADC.