JAJSEE3D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Timer_A | Module input clock | 5 | µA/MHz | |||
eUSCI_A | UART mode | Module input clock | 7 | µA/MHz | ||
eUSCI_A | SPI mode | Module input clock | 5 | µA/MHz | ||
eUSCI_B | SPI mode | Module input clock | 5 | µA/MHz | ||
eUSCI_B | I2C mode, 100 kbaud | Module input clock | 5 | µA/MHz | ||
RTC | 32 kHz | 85 | nA | |||
CRC | From start to end of operation | MCLK | 8.5 | µA/MHz |