JAJSEF2D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
| PARAMETER(1) | MIN | MAX | UNIT | |
|---|---|---|---|---|
| t11 | SCLK cycle time | 60 | ns | |
| t12 | SCLK low time | 25 | ns | |
| t13 | SCLK high time | 25 | ns | |
| t14 | LATCH delay time | 13 | ns | |
| t15 | LATCH high time | 40 | ns | |
| t16 | Data setup time | 5 | ns | |
| t17 | Data hold time | 7 | ns | |
| t18 | LATCH low time | 40 | ns | |
| t19 | Serial output delay time (CL, SDO = 15 pF) | 35 | ns | |
| t20 | LATCH rising edge to SDO 3-state (CL, SDO = 15 pF) | 35 | ns | |