JAJSEF2D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | PWP (HTSSOP) | RHA (VQFN) | ||
| ALARM | 3 | 2 | Digital output | Alarm pin. Open drain output. External pullup resistor required (10 kΩ). The pin goes low (active) when the ALARM condition is detected (open circuit, over temperature, timeout and so forth). |
| AVDD | 24 | 36 | Supply input | Positive analog power supply. |
| AVSS | 1 | 14, 37 | Supply input | Negative analog power supply in dual power-supply operation. Connects to GND in single power-supply operation. |
| BOOST | 20 | 27 | Analog output | Boost pin. External transistor connection (optional). |
| CAP1 | — | 28 | Analog input | Connection for current output filtering capacitor (optional). |
| CAP2 | — | 29 | Analog input | Connection for current output filtering capacitor (optional). |
| CLR | 6 | 5 | Digital input | Clear input. Logic high on this pin causes the part to enter CLEAR state. Active high. |
| CLR-SEL | 5 | 4 | Digital input | Selects the VOUT value in CLEAR state, after power-on and reset. |
| CMP | 17 | 24 | Analog output | External compensation capacitor connection pin (optional). Addition of the external capacitor (connected between VOUT and this pin) improves the stability with high capacitive loads at the VOUT pin by reducing the bandwidth of the output amplifier, thus increasing the settling time. If an external compensation capacitor greater than 470 pF is used, connect an additional 100-pF capacitor from CMP to GND. |
| DIN | 9 | 8 | Digital input | Serial data input. Data are clocked into the 24-bit input shift register on the rising edge of the serial clock input. Schmitt-Trigger logic input. |
| DVDD | 2 | 39 | Supply input or output | Digital power supply. Can be input or output, depending on DVDD-EN pin. |
| DVDD-EN | 16 | 23 | Digital input | Internal power-supply enable pin. Connect this pin to GND to disable the internal supply, or leave this pin unconnected to enable the internal supply. When this pin is connected to GND, an external supply must be connected to the DVDD pin. |
| GND | 4 | 3, | Supply input | Ground reference point for all digital circuitry of the device. Connect to 0 V. |
| GND | 11, 12 | 12, 13, 15 | Supply input | Ground reference point for all analog circuitry of the device. Connect to 0 V. |
| HART-IN | 18 | 25 | Analog input | Input pin for HART modulation. |
| IOUT | 19 | 26 | Analog output | Current output pin |
| ISET-R | 13 | 16 | Analog input | Connection pin for external precision resistor (15 kΩ); see Section 8. |
| LATCH | 7 | 6 | Digital input | Load DAC registers input. A rising edge on this pin loads the input shift register data into the DAC data and control registers and updates the DAC outputs. |
| NC | — | 1, 10, 11, 19, 20, 21, 22, 30, 31, 35, 38, 40 | — | No connection. |
| REFOUT | 14 | 17 | Analog output | Internal reference output. Connect to REFIN when using internal reference. |
| REFIN | 15 | 18 | Analog input | Reference input |
| SCLK | 8 | 7 | Digital input | Serial clock input of serial peripheral interface (SPI). Data can be transferred at rates up to 30 MHz. Schmitt-Trigger logic input. |
| SDO | 10 | 9 | Digital output | Serial data output. Data are valid on the rising edge of SCLK. |
| Thermal Pad | — | — | Supply input | The thermal pad is internally connected to the AVSS supply. For enhanced thermal performance, thermally connect the pad to a copper plane. The pad can be electrically connected to the same potential as the AVSS pin (either negative supply voltage or GND) or left electrically unconnected provided a supply connection is made at the AVSS pin. The AVSS pin must always be connected to either the negative supply voltage or GND, independent of the thermal pad connection. |
| VOUT | 21 | 32 | Analog output | Voltage output pin. This is a buffered analog voltage output. |
| +VSENSE | 22 | 33 | Analog input | Sense pin for the positive voltage output load connection. |
| –VSENSE | 23 | 34 | Analog input | Sense pin for the negative voltage output load connection. |