JAJSEL0I January 2018 – February 2021 CC1352R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Max output power, 2.4 GHz PA | Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
|
Output power programmable range, 2.4 GHz PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
| Spurious emissions and harmonics | ||||||
|
Spurious emissions, 2.4 GHz PA (1) |
f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
| f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
| f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
| f > 1 GHz, including harmonics | < –42 | dBm | ||||
|
Harmonics, 2.4 GHz PA (1) |
Second harmonic | < –42 | dBm | |||
| Third harmonic | < –42 | dBm | ||||