JAJSEL0I January 2018 – February 2021 CC1352R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Receiver sensitivity | PER = 1% | –100 | dBm | ||
| Receiver saturation | PER = 1% | > 5 | dBm | ||
| Adjacent channel rejection | Wanted signal at –82 dBm, modulated interferer at ±5 MHz, PER = 1% | 36 | dB | ||
| Alternate channel rejection | Wanted signal at –82 dBm, modulated interferer at ±10 MHz, PER = 1% | 57 | dB | ||
| Channel rejection, ±15 MHz or more | Wanted signal at –82 dBm, undesired signal is IEEE 802.15.4 modulated channel, stepped through all channels 2405 to 2480 MHz, PER = 1% |
59 | dB | ||
| Blocking and desensitization, 5 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 57 | dB | ||
| Blocking and desensitization, 10 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, 20 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, 50 MHz from upper band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 66 | dB | ||
| Blocking and desensitization, –5 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –10 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –20 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, –50 MHz from lower band edge |
Wanted signal at –97 dBm (3 dB above the sensitivity level), CW jammer, PER = 1% | 65 | dB | ||
| Spurious emissions, 30 MHz to 1000 MHz(1) | Measurement in a 50-Ω single-ended load | –66 | dBm | ||
| Spurious emissions, 1 GHz to 12.75 GHz(1) | Measurement in a 50-Ω single-ended load | –53 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > 350 | ppm | ||
| Symbol rate error tolerance | Difference between incoming symbol rate and the internally generated symbol rate | > 1000 | ppm | ||
| RSSI dynamic range | 95 | dB | |||
| RSSI accuracy | ±4 | dB | |||