JAJSEL0I January 2018 – February 2021 CC1352R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868- and 915-MHz bands 150 kHz PLL loop bandwith |
±10 kHz offset | –93 | dBc/Hz | ||
| ±100 kHz offset | –93 | dBc/Hz | |||
| ±200 kHz offset | –94 | dBc/Hz | |||
| ±400 kHz offset | –104 | dBc/Hz | |||
| ±1000 kHz offset | –121 | dBc/Hz | |||
| ±2000 kHz offset | –130 | dBc/Hz | |||
| ±10000 kHz offset | –140 | dBc/Hz |