JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ADC | |||||||
| Nadc | ADC resolution | 32-channel input, 16-channel input | 10 | 14 | Bits | ||
| 8-channel input | 10 | ||||||
| Number of ADCs | 16 | ADCs | |||||
| CLOCK DOMAINS | |||||||
| fC | Conversion rate of each ADC (conversion clock frequency) | 10-bit ADC resolution | 100 | MSPS | |||
| 12-bit ADC resolution | 80 | ||||||
| 14-bit ADC resolution | 65 | ||||||
| fS | System clock frequency in terms of fC | 16-input mode | fC | MSPS | |||
| 32-input mode | fC | ||||||
| 8-input mode | 2 × fC | ||||||
| fSAMP | Effective sampling rate of each input channel in terms of fC | 16-input mode | fC | MSPS | |||
| 32-input mode | 0.5 × fC | ||||||
| 8-input mode | 2 × fC | ||||||
| PERFORMANCE | |||||||
| GMATCH | Gain matching | Same device, across channels | ±0.1 | dB | |||
| Same channel, across devices | ±0.1 | ||||||
| GDRIFT | Gain drift with temperature over full temperature range | 0.1 | dB | ||||
| VOFF | Offset error | –7 to 7 | mV | ||||
| DNL | Differential nonlinearity of the ADC | 10-bit resolution | –0.5 to 0.5 | LSB | |||
| 12-bit resolution | –0.9 to 0.9 | ||||||
| 14-bit resolution | –1 to 2 | ||||||
| INL | Integral nonlinearity of the ADC | 10-bit resolution | –0.5 to 0.5 | LSB | |||
| 12-bit resolution | –1 to 1 | ||||||
| 14-bit resolution | –3 to 3 | ||||||
| SNR | Signal-to-noise ratio:
excludes first 9 harmonics as well as spurs at (fS / 2 ± fIN), (fS / 4 ± fIN), fS / 2, and fS / 4 |
10-bit, 16-channel input mode, fSAMP = 100 MSPS | 61.3 | dBFS | |||
| 10-bit, 32-channel input mode, fSAMP = 50 MSPS | 61.3 | ||||||
| 10-bit mode, 8-channel input, fSAMP = 200 MSPS | 56 | 60 | |||||
| 10-bit mode, 8-channel input, fSAMP = 130 MSPS | 58.2 | 61 | |||||
| 12-bit mode, 16- channel input, fSAMP = 80 MSPS | 69.5 | ||||||
| 12-bit mode, 32-channel input, fSAMP = 40 MSPS | 65 | 69.5 | |||||
| 12-bit mode, 32-channel input, fSAMP = 20 MSPS | 67.5 | 70.2 | |||||
| 14-bit mode, 16- channel input, fSAMP = 65 MSPS | 65.9 | 72.5 | |||||
| 14-bit mode, 16- channel input, fSAMP = 50 MSPS | 67.9 | 73.5 | |||||
| 14-bit mode, 32-channel input, fSAMP = 32.5 MSPS | 73 | ||||||
| HD2 | Second-order harmonic distortion | All input modes and resolutions | –80 | dBc | |||
| HD3 | Third-order harmonic distortion | All input modes and resolutions | –80 | dBc | |||
| THD | Total harmonic distortion | All input modes and resolutions | –76 | dBc | |||
| Magnitude of spur at
(fS / 2 ± fIN) |
16-input mode; 10-,12-,14-bit resolutions | –73 | dBc | ||||
| 8-input mode, 10-bit resolution | –62 | ||||||
| Magnitude of spur at
(fS / 4 ± fIN) |
8-input mode, 10-bit resolution | –65 | dBc | ||||
| Crosstalk | Input spur on neighboring channel with one channel excited at 5 MHz, –1 dBFS | –80 | dBc | ||||
| PERFORMANCE (continued) | |||||||
| PSRR100kHz | AC power-supply rejection ratio: tone at output relative to tone on supply | 100-mVPP, 100-kHz tone on supply | –70 | dBc | |||
| PSMR100kHz | AC power-supply modulation ratio: intermodulation tone at output resulting from tones at supply and input measured relative to input tone | 100-mVPP, 100-kHz tone on supply and –1-dBFS,
5-MHz tone on input |
–80 | dBc | |||
| CMRR | AC common-mode rejection ratio: tone at output relative to the common-mode tone applied at the analog input pins | 50-mVPP common-mode tone at input pins with a frequency of 5 MHz | –40 | dBc | |||
| TRANSIENT BEHAVIOR | |||||||
| NOVERLOAD | Input overload recovery | 5-MHz overload input, 6-dBFS overload | 1 | Conversion clock | |||
| tPDN_GBL | Recovery time from global power-down mode | PDN_GBL from high to low | 1 | ms | |||
| tPDN_FAST | Recovery time from fast power-down mode (standby mode) | PDN_FAST from high to low | 15 | Conversion clocks | |||
| CURRENT CONSUMPTION WITH LVDS INTERFACE ENABLED | |||||||
| Current consumption in global power-down mode
(PDN_GBL = 1) |
AVDD_1P8 current | 3 | mA | ||||
| DVDD_1P8 current | 3 | ||||||
| DVDD_1P2 current | 25 | ||||||
| Current consumption in standby mode (PDN_FAST = 1) at
fC = 100 MSPS |
AVDD_1P8 current | 80 | mA | ||||
| DVDD_1P8 current | 35 | ||||||
| DVDD_1P2 current | 70 | ||||||
| Current consumption in active mode at fC = 100 MSPS(1) | AVDD_1P8 current | 190 | mA | ||||
| DVDD_1P8 current | 100 | ||||||
| DVDD_1P2 current | 110 | ||||||
| PCH | Power dissipation in active mode per input channel at
fC = 100 MSPS |
16-channel input mode | 41 | mW/channel | |||
| 32-channel input mode | 20.5 | ||||||
| 8-channel input mode | 82 | ||||||
| CURRENT CONSUMPTION WITH JESD INTERFACE ENABLED | |||||||
| IJESD | Supply currents: JESD204B interface enabled, LVDS interface disabled at 12-bit, 80-MSPS, 4 ADCs per lane mode | AVDD_1P8 current(1) | 170 | mA | |||
| DVDD_1P2 current(1) | 260 | ||||||
| DVDD_1P8 current(1) | 40 | ||||||
| PJESD_CH | Power dissipation in active mode per input channel: fC = 80 MSPS, 12-bit mode, LVDS interface disabled, JESD interface enabled (4 ADCs per lane mode) | 16-channel input mode | 43.1 | mW/channel | |||
| 32-channel input mode | 21.6 | ||||||