JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DEVICE_ID | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | BANK_ID | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| LEGEND: R/W = Read/Write; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | DEVICE_ID | R/W | 0h | These bits force the device ID value. |
| 7-5 | 0 | R/W | 0h | Must write 0 |
| 4-0 | BANK_ID | R/W | 0h | These bits force the bank ID value. |