JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
An illustration of a system with a channel count of 64 is shown in Figure 94. In Figure 94, the output interface is selected as the LVDS interface. Four ADS52J90 devices, each operating in 16-input mode, are connected to a single FPGA that aggregates the data from all ADCs for further data processing and storage.
Figure 94. Application Schematic: 64-Channel Medical Ultrasound Receiver Using the ADS52J90