JAJSFO2I september 2012 – october 2020 SN65DSI83
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Low-level control signal input voltage | 0.3 × VCC | V | |||
| VIH | High-level control signal input voltage | 0.7 × VCC | ||||
| VOH | High-level output voltage | IOH = –4 mA | 1.25 | |||
| VOL | Low-level output voltage | IOL = 4 mA | 0.4 | |||
| ILKG | Input failsafe leakage current | VCC = 0; VCC(PIN) = 1.8 V | ±30 | μA | ||
| IIH | High-level input current | Any input pin | ±30 | |||
| IIL | Low-level input current | |||||
| IOZ | High-impedance output current | Any output pin | ±10 | |||
| IOS | Short-circuit output current | Any output driving GND short | ±20 | mA | ||
| ICC | Device active current | See (2) | 77 | 112 | mA | |
| IULPS | Device standby current | All data and clock lanes are in ultra-low power state (ULPS) | 7.7 | 10 | ||
| IRST | Shutdown current | EN = 0 | 0.04 | 0.06 | ||
| REN | EN control input resistor | 200 | kΩ | |||
| MIPI DSI INTERFACE | ||||||
| VIH-LP | LP receiver input high threshold | See Figure 6-2 | 880 | mV | ||
| VIL-LP | LP receiver input low threshold | 550 | ||||
| |VID| | HS differential input voltage | 70 | 270 | |||
| |VIDT| | HS differential input voltage threshold | 50 | ||||
| VIL-ULPS | LP receiver input low threshold; ultra-low power state (ULPS) | 300 | ||||
| VCM-HS | HS common mode voltage; steady-state | 70 | 330 | |||
| ΔVCM-HS | HS common mode peak-to-peak variation including symbol delta and interference | 100 | ||||
| VIH-HS | HS single-ended input high voltage | See Figure 6-2 | 460 | |||
| VIL-HS | HS single-ended input low voltage | –40 | ||||
| VTERM-EN | HS termination enable; single-ended input voltage (both Dp and Dn apply to enable) | Termination is switched simultaneous for Dn and Dp | 450 | |||
| RDIFF-HS | HS mode differential input impedance | 80 | 125 | Ω | ||
| FlatLink LVDS OUTPUT | ||||||
| |VOD| | Steady-state differential output voltage for A_Y x P/N and B_Y x P/N | CSR 0x19.3:2 = 00 100-Ω near-end termination | 180 | 245 | 313 | mV |
| CSR 0x19.3:2 = 01 100-Ω near-end termination | 215 | 293 | 372 | |||
| CSR 0x19.3:2 = 10 100-Ω near-end termination | 250 | 341 | 430 | |||
| CSR 0x19.3:2 = 11 100-Ω near-end termination | 290 | 389 | 488 | |||
| CSR 0x19.3:2 = 00 200-Ω near-end termination | 150 | 204 | 261 | |||
| CSR 0x19.3:2 = 01 200-Ω near-end termination | 200 | 271 | 346 | |||
| CSR 0x19.3:2 = 10 200-Ω near-end termination | 250 | 337 | 428 | |||
| CSR 0x19.3:2 = 11 200-Ω near-end termination | 300 | 402 | 511 | |||
| Steady-state differential output voltage for A_CLKP/N and B_CLKP/N | CSR 0x19.3:2 = 00 100-Ω near-end termination | 140 | 191 | 244 | mV | |
| CSR 0x19.3:2 = 01 100-Ω near-end termination | 168 | 229 | 290 | |||
| CSR 0x19.3:2 = 01 100-Ω near-end termination | 195 | 266 | 335 | |||
| CSR 0x19.3:2 = 11 100-Ω near-end termination | 226 | 303 | 381 | |||
| CSR 0x19.3:2 = 00 200-Ω near-end termination | 117 | 159 | 204 | |||
| CSR 0x19.3:2 = 01 200-Ω near-end termination | 156 | 211 | 270 | |||
| CSR 0x19.3:2 = 10 200-Ω near-end termination | 195 | 263 | 334 | |||
| CSR 0x19.3:2 = 11 200-Ω near-end termination | 234 | 314 | 399 | |||
| Δ|VOD| | Change in steady-state differential output voltage between opposite binary states | RL = 100 Ω | 35 | mV | ||
| VOC(SS) | Steady state common-mode output voltage (3) | CSR 0x19.6 = 1 and CSR 0x1B.6 = 1 (see Figure 6-3) | 0.8 | 0.9 | 1 | V |
| CSR 0x19.6 = 0 (see Figure 6-3) | 1.15 | 1.25 | 1.35 | |||
| VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 6-3 | 35 | mV | ||
| RLVDS_DIS | Pulldown resistance for disabled LVDS outputs | 1 | kΩ | |||