JAJSFO2I september 2012 – october 2020 SN65DSI83
PRODUCTION DATA
The SN65DSI83 device supports four DSI data lanes, and may be configured to support 1, 2, or 3 DSI data lanes per channel. Unused DSI input pins on the SN65DSI83 device must be left unconnected or driven to LP11 state. The bytes received from the data lanes are merged in HS mode to form packets that carry the video stream. DSI data lanes are bit and byte aligned.
Figure 7-8 shows the lane merging function for each channel; 4-, 3-, and 2-lane modes.
Figure 7-8 SN65DSI83 DSI Lane Merging Illustration