JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
Table 7-3 provides the acronyms for different conditions in an I2C frame.
| SYMBOL | DESCRIPTION |
|---|---|
| S | START condition for I2C frame |
| Sr | RESTART condition for I2C frame |
| P | STOP condition for I2C frame |
| A | ACK (low) |
| N | NACK (high) |
| R | Read bit (high) |
| W | Write bit (low) |
| OPCODE | COMMAND DESCRIPTION |
|---|---|
| 00010000b | Single register read |
| 00001000b | Single register write |
| 00011000b | Set bit |
| 00100000b | Clear bit |
| 00110000b | Reading a continuous block of registers |
| 00101000b | Writing a continuous block of registers |