JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC SPECIFICATIONS | ||||||
| Resolution(2) | 16 | Bits | ||||
| ENOB | Effective number of bits | With DC input of AVDD / 2(3) | 15.4 | |||
| EO | Offset error | Post offset calibration | ±10 | LSB | ||
| EG | Gain error | ±0.03 | %FSR | |||
| POWER CONSUMPTION | ||||||
| IAVDD | Analog supply current | With low-power oscillator, nCLK = 18 | 0.6 | µA | ||
| With low-power oscillator, AVDD = 1.8 V, nCLK = 18 | 0.3 | |||||
| With low-power oscillator, nCLK = 250 | 0.5 | |||||
| With high-speed oscillator, nCLK = 21 | 980 | |||||
| IDVDD | Digital supply current | With low-power oscillator, nCLK = 21, DVDD = 3.3 V | 0.2 | µA | ||
| With low-power oscillator, DVDD = 1.8 V, nCLK = 21 | 0.25 | |||||
| With low-power oscillator, nCLK = 250, DVDD = 3.3 V | 0.2 | |||||
| With high-speed oscillator, nCLK = 21, DVDD = 3.3 V | 0.2 | |||||
| IAVDD | Static analog supply current | No activity on SCL and SDA | 5 | nA | ||
| IDVDD | Static supply current | No activity on SCL and SDA | 0.7 | nA | ||