JAJSGL1C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| DRIVE STRENGTH (mA) | DRIVE STRENGTH CONTROL BITS | tr | tf | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | NOM | MAX | MIN | NOM | MAX | |||
| 2 | 2MA_EN=1 | 11.7 | 13.9 | 16.3 | 11.5 | 13.9 | 16.7 | ns |
| 4MA_EN=0 | ||||||||
| 4 | 2MA_EN=0 | 13.7 | 15.6 | 18.0 | 9.9 | 11.6 | 13.6 | ns |
| 4MA_EN=1 | ||||||||
| 6 | 2MA_EN=1 | 5.5 | 6.4 | 7.4 | 3.8 | 4.7 | 5.8 | ns |
| 4MA_EN=1 | ||||||||