JAJSGL1C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| CHARACTERISTICS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Frequency | 32768 | Hz | ||||
| Frequency accuracy (Initial plus temperature plus aging) | ±150 | ppm | ||||
| tr, tf | Input transition time tr, tf (10% to 90%) | 100 | ns | |||
| Frequency input duty cycle | 20% | 50% | 80% | |||
| Vih | Slow clock input voltage limits | Square wave, DC coupled | 0.65 × VIO | VIO | V | |
| Vil | 0 | 0.35 × VIO | Vpeak | |||
| Input impedance | 1 | MΩ | ||||
| 5 | pF | |||||