JAJSGL1C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| T1 | Supply settling time | Depends on application board power supply, decoupling capacitor, and so on | 3 | ms | ||
| T2 | Hardware wake-up time | 25 | ms | |||
| T3 | Time taken by ROM firmware to initialize hardware | Includes 32.768-kHz XOSC settling time | 1.1 | s | ||
| T4 | App code load time for CC3220R and CC3220S | CC3220R | Image size (KB) × 0.75 ms | |||
| CC3220S | Image size (KB) × 1.7 ms | |||||
| App code integrity check time for CC3220SF | CC3220SF | Image size (KB) × 0.06 ms | ||||