9.2.4.1 Design Requirements
For this design example, use the parameters listed in Table 25 as the input parameters.
Table 25. Design Parameters
| PARAMETER |
EXAMPLE |
| Low Power Supply |
3.3 V |
| High Power Supply |
5 V to 15 V |
| Host Processor |
I2S Compliant Master |
| GPIO Control |
| Output Filters |
Inductor-Capacitor Low Pass Filter |
| Speakers |
4 Ω to 8 Ω |