JAJSGO9C July 2013 – May 2017 TAS5760L
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AV00 | Speaker Amplifier Gain with SPK_GAIN[1:0] Pins = 00 | Hardware Control Mode (Additional gain settings available in Software Control Mode)(1) | 25.2 | dBV | ||
| AV01 | Speaker Amplifier Gain with SPK_GAIN[1:0] Pins = 01 | Hardware Control Mode (Additional gain settings available in Software Control Mode)(1) | 28.6 | dBV | ||
| AV10 | Speaker Amplifier Gain with SPK_GAIN[1:0] Pins = 10 | Hardware Control Mode (Additional gain settings available in Software Control Mode)(1) | 31 | dBV | ||
| AV11 | Speaker Amplifier Gain with SPK_GAIN[1:0] Pins = 11 | (This setting places the device in Software Control Mode) | (Set via I²C) | |||
| |VOS|(SPK_AMP) | Speaker Amplifier DC Offset | BTL, Worst case over voltage, gain settings | 10 | mV | ||
| PBTL, Worst case over voltage, gain settings | 15 | mV | ||||
| fSPK_AMP(0) | Speaker Amplifier Switching Frequency when PWM_FREQ Pin = 0 | (Hardware Control Mode. Additional switching rates available in Software Control Mode.) | 16 | fS | ||
| fSPK_AMP(1) | Speaker Amplifier Switching Frequency when PWM_FREQ Pin = 1 | (Hardware Control Mode. Additional switching rates available in Software Control Mode.) | 8 | fS | ||
| RDS(ON) | On Resistance of Output MOSFET (both high-side and low-side) | PVDD = 15 V, TA = 25 °C, Die Only | 120 | mΩ | ||
| PVDD= 15V, TA = 25 °C, Includes: Die, Bond Wires, Leadframe | 150 | mΩ | ||||
| fC | –3-dB Corner Frequency of High-Pass Filter | fS = 44.1 kHz | 3.7 | Hz | ||
| fS = 48 kHz | 4 | |||||
| fS = 88.2 kHz | 7.4 | |||||
| fS = 96 kHz | 8 | |||||