JAJSGZ1F September 2015 – January 2025 TPS65094
PRODUCTION DATA
The buck controllers integrate gate drivers for external power stages with programmable current limit (set by an external resistor at ILIMx pin), which allows for optimal selection of external passive components based on the desired system load. The buck converters include integrated power stage and require a minimum number of pins for power input, inductor, and output voltage feedback input. Combined with high-frequency switching, all these features allow use of inductors in small form factor, thus reducing the total cost and size of the system.
BUCK3–BUCK6 have selectable auto- and forced-PWM mode through the BUCKx_MODE bit in the BUCKxCTRL register. In default auto mode, the VR automatically switches between PWM and PFM depending on the output load to maximize efficiency. The host cannot select Forced PWM mode for other SMPS VRs as they stay in auto mode at all times.
See Table 7-3 and Table 7-4 for the full voltage tables for all SMPS regulators.
| VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
|---|---|---|---|---|---|
| 0000000 | 0 | 0101011 | 0.92 | 1010110 | 1.35 |
| 0000001 | 0.50 | 0101100 | 0.93 | 1010111 | 1.36 |
| 0000010 | 0.51 | 0101101 | 0.94 | 1011000 | 1.37 |
| 0000011 | 0.52 | 0101110 | 0.95 | 1011001 | 1.38 |
| 0000100 | 0.53 | 0101111 | 0.96 | 1011010 | 1.39 |
| 0000101 | 0.54 | 0110000 | 0.97 | 1011011 | 1.40 |
| 0000110 | 0.55 | 0110001 | 0.98 | 1011100 | 1.41 |
| 0000111 | 0.56 | 0110010 | 0.99 | 1011101 | 1.42 |
| 0001000 | 0.57 | 0110011 | 1.00 | 1011110 | 1.43 |
| 0001001 | 0.58 | 0110100 | 1.01 | 1011111 | 1.44 |
| 0001010 | 0.59 | 0110101 | 1.02 | 1100000 | 1.45 |
| 0001011 | 0.60 | 0110110 | 1.03 | 1100001 | 1.46 |
| 0001100 | 0.61 | 0110111 | 1.04 | 1100010 | 1.47 |
| 0001101 | 0.62 | 0111000 | 1.05 | 1100011 | 1.48 |
| 0001110 | 0.63 | 0111001 | 1.06 | 1100100 | 1.49 |
| 0001111 | 0.64 | 0111010 | 1.07 | 1100101 | 1.50 |
| 0010000 | 0.65 | 0111011 | 1.08 | 1100110 | 1.51 |
| 0010001 | 0.66 | 0111100 | 1.09 | 1100111 | 1.52 |
| 0010010 | 0.67 | 0111101 | 1.10 | 1101000 | 1.53 |
| 0010011 | 0.68 | 0111110 | 1.11 | 1101001 | 1.54 |
| 0010100 | 0.69 | 0111111 | 1.12 | 1101010 | 1.55 |
| 0010101 | 0.70 | 1000000 | 1.13 | 1101011 | 1.56 |
| 0010110 | 0.71 | 1000001 | 1.14 | 1101100 | 1.57 |
| 0010111 | 0.72 | 1000010 | 1.15 | 1101101 | 1.58 |
| 0011000 | 0.73 | 1000011 | 1.16 | 1101110 | 1.59 |
| 0011001 | 0.74 | 1000100 | 1.17 | 1101111 | 1.60 |
| 0011010 | 0.75 | 1000101 | 1.18 | 1110000 | 1.61 |
| 0011011 | 0.76 | 1000110 | 1.19 | 1110001 | 1.62 |
| 0011100 | 0.77 | 1000111 | 1.20 | 1110010 | 1.63 |
| 0011101 | 0.78 | 1001000 | 1.21 | 1110011 | 1.64 |
| 0011110 | 0.79 | 1001001 | 1.22 | 1110100 | 1.65 |
| 0011111 | 0.80 | 1001010 | 1.23 | 1110101 | 1.66 |
| 0100000 | 0.81 | 1001011 | 1.24 | 1110110 | 1.67 |
| 0100001 | 0.82 | 1001100 | 1.25 | 1110111 | 1.67 |
| 0100010 | 0.83 | 1001101 | 1.26 | 1111000 | 1.67 |
| 0100011 | 0.84 | 1001110 | 1.27 | 1111001 | 1.67 |
| 0100100 | 0.85 | 1001111 | 1.28 | 1111010 | 1.67 |
| 0100101 | 0.86 | 1010000 | 1.29 | 1111011 | 1.67 |
| 0100110 | 0.87 | 1010001 | 1.30 | 1111100 | 1.67 |
| 0100111 | 0.88 | 1010010 | 1.31 | 1111101 | 1.67 |
| 0101000 | 0.89 | 1010011 | 1.32 | 1111110 | 1.67 |
| 0101001 | 0.90 | 1010100 | 1.33 | 1111111 | 1.67 |
| 0101010 | 0.91 | 1010101 | 1.34 |
| VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
|---|---|---|---|---|---|
| 0000000 | 0 | 0101011 | 1.700 | 1010110 | 2.775 |
| 0000001 | 0.650 | 0101100 | 1.725 | 1010111 | 2.800 |
| 0000010 | 0.675 | 0101101 | 1.750 | 1011000 | 2.825 |
| 0000011 | 0.700 | 0101110 | 1.775 | 1011001 | 2.850 |
| 0000100 | 0.725 | 0101111 | 1.800 | 1011010 | 2.875 |
| 0000101 | 0.750 | 0110000 | 1.825 | 1011011 | 2.900 |
| 0000110 | 0.775 | 0110001 | 1.850 | 1011100 | 2.925 |
| 0000111 | 0.800 | 0110010 | 1.875 | 1011101 | 2.950 |
| 0001000 | 0.825 | 0110011 | 1.900 | 1011110 | 2.975 |
| 0001001 | 0.850 | 0110100 | 1.925 | 1011111 | 3.000 |
| 0001010 | 0.875 | 0110101 | 1.950 | 1100000 | 3.025 |
| 0001011 | 0.900 | 0110110 | 1.975 | 1100001 | 3.050 |
| 0001100 | 0.925 | 0110111 | 2.000 | 1100010 | 3.075 |
| 0001101 | 0.950 | 0111000 | 2.025 | 1100011 | 3.100 |
| 0001110 | 0.975 | 0111001 | 2.050 | 1100100 | 3.125 |
| 0001111 | 1.000 | 0111010 | 2.075 | 1100101 | 3.150 |
| 0010000 | 1.025 | 0111011 | 2.100 | 1100110 | 3.175 |
| 0010001 | 1.050 | 0111100 | 2.125 | 1100111 | 3.200 |
| 0010010 | 1.075 | 0111101 | 2.150 | 1101000 | 3.225 |
| 0010011 | 1.100 | 0111110 | 2.175 | 1101001 | 3.250 |
| 0010100 | 1.125 | 0111111 | 2.200 | 1101010 | 3.275 |
| 0010101 | 1.150 | 1000000 | 2.225 | 1101011 | 3.300 |
| 0010110 | 1.175 | 1000001 | 2.250 | 1101100 | 3.325 |
| 0010111 | 1.200 | 1000010 | 2.275 | 1101101 | 3.350 |
| 0011000 | 1.225 | 1000011 | 2.300 | 1101110 | 3.375 |
| 0011001 | 1.250 | 1000100 | 2.325 | 1101111 | 3.400 |
| 0011010 | 1.275 | 1000101 | 2.350 | 1110000 | 3.425 |
| 0011011 | 1.300 | 1000110 | 2.375 | 1110001 | 3.450 |
| 0011100 | 1.325 | 1000111 | 2.400 | 1110010 | 3.475 |
| 0011101 | 1.350 | 1001000 | 2.425 | 1110011 | 3.500 |
| 0011110 | 1.375 | 1001001 | 2.450 | 1110100 | 3.525 |
| 0011111 | 1.400 | 1001010 | 2.475 | 1110101 | 3.550 |
| 0100000 | 1.425 | 1001011 | 2.500 | 1110110 | 3.575 |
| 0100001 | 1.450 | 1001100 | 2.525 | 1110111 | 3.575 |
| 0100010 | 1.475 | 1001101 | 2.550 | 1111000 | 3.575 |
| 0100011 | 1.500 | 1001110 | 2.575 | 1111001 | 3.575 |
| 0100100 | 1.525 | 1001111 | 2.600 | 1111010 | 3.575 |
| 0100101 | 1.550 | 1010000 | 2.625 | 1111011 | 3.575 |
| 0100110 | 1.575 | 1010001 | 2.650 | 1111100 | 3.575 |
| 0100111 | 1.600 | 1010010 | 2.675 | 1111101 | 3.575 |
| 0101000 | 1.625 | 1010011 | 2.700 | 1111110 | 3.575 |
| 0101001 | 1.650 | 1010100 | 2.725 | 1111111 | 3.575 |
| 0101010 | 1.675 | 1010101 | 2.750 |