JAJSGZ1F September 2015 – January 2025 TPS65094
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bit Name | MVENDOR_IRQ | RESERVED | RESERVED | RESERVED | MONOFFSRC | RESERVED | RESERVED | MDIETEMP |
| TPS65094x | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Access | R/W | R | R | R | R/W | R | R | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | MVENDOR_IRQ | R/W | 1 | Vendor-specific fault interrupt mask. 0: Not masked 1: Masked |
| 3 | MONOFFSRC | R/W | 1 | PMIC shutdown event interrupt mask 0: Not masked 1: Masked |
| 0 | MDIETEMP | R/W | 1 | Die temp interrupt mask. 0: Not masked 1: Masked |