JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | |||||||
| R | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSVD | |||||||
| R | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RBDS[2:0] | ||||||
| R | RP | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | F1DS[2:0] | RSVD | F0DS[2:0] | ||||
| R | RP | R | RP | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RSVD | R | 0x0 | Reserved |
| 31:24 | RSVD | R | 0x0 | Reserved |
| 31:24 | RSVD | R | 0x0 | Reserved |
| 10:8 | RBDS[2:0] | RP | 0x0 | Rx Buffer Data Field Size 000 - 8 byte data field 001 - 12 byte data field 010 - 16 byte data field 011 - 20 byte data field 100 - 24 byte data field 101 - 32 byte data field 110 - 48 byte data field 111 - 64 byte data field |
| 7 | RSVD | R | 0 | Reserved |
| 6:4 | F1DS[2:0] | RP | 0x0 | Rx FIFO 1 Data Field Size 000 - 8 byte data field 001 - 12 byte data field 010 - 16 byte data field 011 - 20 byte data field 100 - 24 byte data field 101 - 32 byte data field 110 - 48 byte data field 111 - 64 byte data field |
| 3 | RSVD | R | 0 | Reserved |
| 2:0 | F0DS[2:0] | RP | 0x0 | Rx FIFO 0 Data Field Size 000 - 8 byte data field 001 - 12 byte data field 010 - 16 byte data field 011 - 20 byte data field 100 - 24 byte data field 101 - 32 byte data field 110 - 48 byte data field 111 - 64 byte data field |