JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NSJW[6:0] | NBRP[8] | ||||||
| RP | RP | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NBRP[7:0] | |||||||
| RP | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NTSEG1[7:0] | |||||||
| RP | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | NTSEG2[6:0] | ||||||
| R | RP | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | NSJW[6:0] | RP | 0x3 | Nominal (RE)Synchronization Jump Width 0x00 - 0x7F – Valid values are 0 to 127 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 24:16 | NBRP[8:0] | RP | 0x0 | Nominal Bit Rate Prescaler 0x000 - 0x1FF – Value by which the oscillator frequency is divided for generating the bit time quanta. Valid values are 0 to 511. - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 15:8 | NTSEG1[7:0] | RP | 0xA | Nominal Time Segment Before Sample Point) 0x01-0xFF – Valid values are 1 to 255 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |
| 7 | RSVD | R | 0 | Reserved |
| 6:0 | NTSEG2[6:0] | RP | 0x3 | Nominal Time Segment After Sample Point 0x01-0x7F – Valid values are 1 to 127 - The actual interpretation by the hardware of this value is such that one more than the value programmed here is used. |