JAJSHK9C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
GPO_DRIVE_CFG is shown in Figure 8-8 and described in Table 8-10.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO_DRIVE_CFG[7:0] | |||||||
| R/W-0b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPO_DRIVE_CFG[7:0] | R/W | 0b | Configure digital outputs GPO[7:0] as open-drain or
push-pull outputs. 0b = Digital output is open-drain; connect external pullup resistor. 1b = Push-pull driver is used for digital output. |