JAJSHK9C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
SYSTEM_STATUS is shown in Figure 8-1 and described in Figure 8-1.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SEQ_STATUS | RESERVED | CRCERR_FUSE | CRCERR_IN | BOR | ||
| R-1b | R-0b | R-0b | R-0b | R/W-0b | R/W-1b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSVD | R | 1b | Reads return 1b. |
| 6 | SEQ_STATUS | R | 0b | Status of the channel sequencer. 0b = Sequence stopped 1b = Sequence in progress |
| 5-3 | RESERVED | R | 0b | Reserved. Reads return 010b. |
| 2 | CRCERR_FUSE | R | 0b | Device power-up configuration CRC check status. To
re-evaluate this bit, software reset the device or power cycle AVDD.
0b = No problems detected in power-up configuration. 1b = Device configuration not loaded correctly. |
| 1 | CRCERR_IN | R/W | 0b | Status of CRC check on incoming data. Write 1b to
clear this error flag. 0b = No CRC error. 1b = CRC error detected. All register writes, except to addresses 0x00 and 0x01, are blocked. |
| 0 | BOR | R/W | 1b | Brown out reset indicator. This bit is set if brown
out condition occurs or device is power cycled. Write 1b to this bit
to clear the flag. 0b = No brown out from the last time this bit was cleared. 1b = Brown out condition detected or device power cycled. |