JAJSHK9C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
MAX_CH3_MSB is shown in Figure 8-61 and described in Table 8-63.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MAX_VALUE_CH3_MSB[7:0] | |||||||
| R-0b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | MAX_VALUE_CH3_MSB[7:0] | R | 0b | Maximum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0. |