JAJSI95 December 2019 TL16C750E
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC = 1.8 V ±10% | ||||||
| VCC | Supply voltage | 1.62 | 1.8 | 1.98 | V | |
| VI | Input voltage | –0.3 | 0.9 × VCC | V | ||
| VIH | High-level input voltage | 1.4 | V | |||
| VIL | Low-level input voltage | 0.4 | V | |||
| VO | Output voltage | 0 | VCC | V | ||
| IOH | High-level output current | All outputs | –0.5 | mA | ||
| IOL | Low-level output current | All outputs | 1 | mA | ||
| Oscillator/clock speed | 16 | MHz | ||||
| TA | Operating free-air temperature | -40 | 105 | ℃ | ||
| VCC = 2.5 V ±10% | ||||||
| VCC | Supply voltage | 2.25 | 2.5 | 2.75 | V | |
| VI | Input voltage | –0.3 | 0.9 × VCC | V | ||
| VIH | High-level input voltage | 1.8 | V | |||
| VIL | Low-level input voltage | 0.6 | V | |||
| VO | Output voltage | 0 | VCC | V | ||
| IOH | High-level output current | All outputs | –1 | mA | ||
| IOL | Low-level output current | All outputs | 2 | mA | ||
| Oscillator/clock speed | 24 | MHz | ||||
| TA | Operating free-air temperature | -40 | 105 | ℃ | ||
| VCC = 3.3 V ±10% | ||||||
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
| VI | Input voltage | –0.3 | VCC | V | ||
| VIH | High-level input voltage | 0.7 × VCC | V | |||
| VIL | Low-level input voltage | 0.8 | V | |||
| VO | Output voltage | 0 | VCC | V | ||
| IOH | High-level output current | All outputs | –1.8 | mA | ||
| IOL | Low-level output current | All outputs | 3.2 | mA | ||
| Oscillator or clock speed | 48 | MHz | ||||
| TA | Operating free-air temperature | -40 | 105 | ℃ | ||
| VCC = 5 V ±10% | ||||||
| VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
| VI | Input voltage | –0.3 | VCC | V | ||
| VIH | High-level input voltage | Except XTAL1 | 2 | V | ||
| XTAL1 | 0.7 × VCC | |||||
| VIL | Low-level input voltage | Except XTAL1 | 0.8 | V | ||
| XTAL1 | 0.3 × VCC | |||||
| VO | Output voltage | 0 | VCC | V | ||
| IOH | High-level output current | All outputs | –4 | mA | ||
| IOL | Low-level output current | All outputs | 4 | mA | ||
| Oscillator or clock speed | 48 | MHz | ||||
| TA | Operating free-air temperature | -40 | 105 | ℃ | ||