JAJSI95 December 2019 TL16C750E
PRODUCTION DATA.
The interrupt enable register (IER) enables each of the six types of interrupt, receiver error, RHR interrupt, THR interrupt, Xoff received, or CTS/RTS change of state from low to high. The INT output signal is activated in response to interrupt generation. Table 19 shows interrupt enable register bit settings.
| BIT | BIT SETTINGS |
|---|---|
| 0 | 0 = Disable the RHR interrupt
1 = Enable the RHR interrupt |
| 1 | 0 = Disable the THR interrupt
1 = Enable the THR interrupt |
| 2 | 0 = Disable the receiver line status interrupt
1 = Enable the receiver line status interrupt |
| 3 | 0 = Disable the modem status register interrupt
1 = Enable the modem status register interrupt |
| 4 | 0 = Disable sleep mode
1 = Enable sleep mode |
| 5 | 0 = Disable the Xoff interrupt
1 = Enable the Xoff interrupt |
| 6 | 0 = Disable the RTS interrupt
1 = Enable the RTS interrupt |
| 7 | 0 = Disable the CTS interrupt
1 = Enable the CTS interrupt |